See datasheet for actual packaging/pinout drawings

Package | PIN:

GZG | 289

Temp:

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 41.23
10 - 24 $ 38.54
25 - 99 $ 37.32
100 - 249 $ 33.18
250 - 499 $ 32.93
500 - 749 $ 30.98
750 - 999 $ 27.81
1000 - 9999 $ 27.72
  View datasheet for OMAP5910JGZG2 View product folder for OMAP5910JGZG2

Adjust your quantity during checkout

OMAP5910JGZG2-Applications Processor

The OMAP5910 is a highly integrated hardware and software platform, designed to meet the application processing needs of next-generation embedded devices.

The OMAP™ platform enables OEMs and ODMs to quickly bring to market devices featuring rich user interfaces, high processing performance, and long battery life through the maximum flexibility of a fully integrated mixed processor solution.

The dual-core architecture provides benefits of both DSP and RISC technologies, incorporating a TMS320C55x DSP core and a high-performance TI925T ARM core.

The OMAP5910 device is designed to run leading open and embedded RISC-based operating systems, as well as the Texas Instruments (TI) DSP/BIOS™ software kernel foundation, and is available in a 289-ball MicroStar BGA package.

The OMAP5910 is targeted at the following applications:

  • Applications processing devices
  • Mobile communications
    • 802.11
    • Bluetooth™ wireless technology
    • GSM (including GPRS and EDGE)
    • CDMA
    • Proprietary government and other
  • Video and image processing (MPEG4, JPEG, Windows® Media Video, etc.)
  • Advanced speech applications (text-to-speech, speech recognition)
  • Audio processing (MPEG-1 Audio Layer3 [MP3], AMR, WMA, AAC, and other GSM speech codecs)
  • Graphics and video acceleration
  • Generalized web access
  • Data processing (fax, encryption/decryption, authentication, signature verification and watermarking)
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00