See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $1,249.00
 

Adjust your quantity during checkout

ONET1131EC-EVM-ONET1131EC Externally Modulated Laser Driver With Integrated Clock and Data Recovery (CDR) Evaluation Module (EVM)

The ONET1131EC is a 2.5-V EML modulator driver with transmit clock and data recovery (CDR) designed to operate between 9.8 Gbps and 11.7 Gbps without the need for a reference clock.  The ONET1131EC-EVM is a PCB created to help customers implementing ONET1131EC in system hardware.  This EVM includes on-board SMA connectors for data input signal source.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00