See datasheet for actual packaging/pinout drawings

Package | PIN:

RGT | 16

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.98
10 - 24 $ 13.93
25 - 99 $ 13.44
100 - 249 $ 11.74
250 - 499 $ 11.17
500 - 749 $ 10.28
750 - 999 $ 9.23
1000 - 9999 $ 9.20
  View datasheet for ONET1151MRGTT View product folder for ONET1151MRGTT

Adjust your quantity during checkout

ONET1151MRGTT-11.35Gbps Differential Modulator Driver with Output Waveform Shaping

The ONET1151M is a high-speed, 3.3-V modulator driver designed to modulate a differentially driven Mach Zehnder Modulator at data rates from 1 Gbps up to 11.35 Gbps.

The output amplitude can be controlled with an externally applied voltage. A 2-wire serial interface allows digital control of the equalizer, output pre-emphasis, eye crossing point, rise and fall times, and the amplitude, eliminating the need for external components. Output waveform control, in the form of pre-emphasis, cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin.

An optional input equalizer with 10 dB of boost at 5 GHz can be used for equalization of up to 300-mm (12 in.) of microstrip or stripline transmission line on FR4 printed circuit boards.

The modulator driver is characterized for operation from –40°C to 100°C case temperature and is available in a small footprint 3-mm × 3-mm 16-pin RoHS compliant QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00