See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGT | 16

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

ONET1151PRGTT


11.3Gbps Limiting Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.76
10 - 24 $ 6.08
25 - 99 $ 5.68
100 - 249 $ 5.09
250 - 499 $ 4.75
500 - 749 $ 4.14
750 - 999 $ 3.58
1000 - 9999 $ 3.51

Adjust your quantity during checkout

Texas Instruments ONET1151PRGTT

The ONET1151P is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level.

The ONET1151P provides a gain of about 33dB which ensures a fully differential output swing for input signals as low as 20 mVp-p. The output amplitude can be adjusted between 350 mVp-p and 850 mVp-p. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable de-emphasis is included in the output stage. A settable loss of signal (LOS) detection with programmable output masking time and output disable are also provided.

The part, available in RoHS compliant small footprint 3 mm × 3 mm 16-pin QFN package, typically dissipates 132 mW with 550 mVp-p output and is characterized for operation from −40°C to 100°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00