See datasheet for actual packaging/pinout drawings

Package | PIN:

Y | 0

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.13
10 - 24 $ 2.82
25 - 99 $ 2.63
100 - 249 $ 2.30
250 - 499 $ 2.16
500 - 749 $ 1.83
750 - 999 $ 1.55
1000 - 9999 $ 1.48
  View datasheet for ONET4291TY View product folder for ONET4291TY

Adjust your quantity during checkout

ONET4291TY-4.25Gbps Transimpedance Amplifier with AGC and RSSI

The ONET4291T is a high-speed transimpedance amplifier used in optical receivers with data rates up to 4.25 Gbps.

It features a low input referred noise, 2.8-GHz bandwidth, automatic gain control (AGC), 3.2-kΩ transimpedance, and received signal strength indication (RSSI).

The ONET4291T is available in die form and is optimized for use in a TO can.

The ONET4291T requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 56 mW. The device is characterized for operation from –40°C to 85°C ambient temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00