See datasheet for actual packaging/pinout drawings

Package | PIN:

RGT | 16

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.03
10 - 24 $ 3.63
25 - 99 $ 3.38
100 - 249 $ 2.96
250 - 499 $ 2.78
500 - 749 $ 2.36
750 - 999 $ 1.99
1000 - 9999 $ 1.90
  View datasheet for ONET8501PRGTR View product folder for ONET8501PRGTR

Adjust your quantity during checkout

ONET8501PRGTR-11.3 Gbps Rate-Selectable Limiting Amplifier

The ONET8501P is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

The ONET8501P provides a gain of about 40dB which ensures a fully differential output swing for input signals as low as 10 mVpp. The output amplitude can be adjusted to 300 mVpp, 600 mVpp, or 900 mVpp. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable pre-emphasis is included in the output stage. A settable loss of signal detection and output disable are also provided.

The part, available in RoHS compliant small footprint 3 mm × 3 mm 16-pin QFN package, typically dissipates less than 160 mW and is characterized for operation from -40°C to 100°C.

View datasheet
View product folder
Order SummaryEdit >
LMR16006YDDCR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00