See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

Y | 0

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

ONET8501TY


11.3 Gbps Limiting Transimpedance Amplifier with RSSI

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.82
10 - 24 $ 4.33
25 - 99 $ 4.05
100 - 249 $ 3.63
250 - 499 $ 3.39
500 - 749 $ 2.95
750 - 999 $ 2.55
1000 - 9999 $ 2.20

Adjust your quantity during checkout

Texas Instruments ONET8501TY

The ONET8501T is a high-speed, high gain, limiting transimpedance amplifier used in optical receivers with data rates up to 12.5Gbps. It features low input referred noise, 10GHz bandwidth, 7kΩ small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8501T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8501T requires a single 3.3V ±10% supply and its power efficient design typically dissipates less than 105mW. The device is characterized for operation from –40°C to 100°C case (IC back side) temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00