See datasheet for actual packaging/pinout drawings

Package | PIN:

Y | 0

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.88
10 - 24 $ 4.39
25 - 99 $ 4.10
100 - 249 $ 3.67
250 - 499 $ 3.43
500 - 749 $ 2.98
750 - 999 $ 2.58
1000 - 9999 $ 2.53
  View datasheet for ONET8531TY View product folder for ONET8531TY

Adjust your quantity during checkout

ONET8531TY-11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI

The ONET8531T is a high-speed and high-gain limiting-transimpedance amplifier, used in optical receivers with data rates up to 12.5 Gbps. It features low input referred noise, 10 GHz bandwidth, 4.5 kΩ small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8531T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8531T requires a single +3.3V ± 10% supply and its power efficient design typically dissipates less than 105 mW. The device is characterized for operation from –40°C to 100°C case (IC back side) temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00