See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.87
10 - 24 $ 2.56
25 - 99 $ 2.37
100 - 249 $ 2.03
250 - 499 $ 1.87
500 - 749 $ 1.53
750 - 999 $ 1.22
1000 - 9999 $ 1.09
  View datasheet for OP07DP View product folder for OP07DP

Adjust your quantity during checkout

OP07DP-Low-Offset Voltage Operational Amplifier

These devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar-input-transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00