See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.34
10 - 24 $ 2.10
25 - 99 $ 1.95
100 - 249 $ 1.70
250 - 499 $ 1.57
500 - 749 $ 1.32
750 - 999 $ 1.08
1000 - 9999 $ 0.99
  View datasheet for OPA145IDR View product folder for OPA145IDR

Adjust your quantity during checkout

OPA145IDR-5.5 MHz, High Slew Rate, Low-Noise, Low-power, RRO Precision JFET Operational Amplifier

The OPA145 operational amplifier (op amp) is a low-power JFET input amplifier that features excellent drift, low current noise, and pico-ampere input bias current, making this device a suitable choice for amplifying small signals from high-impedance sensors. The rail-to-rail output swing interfaces to modern, single-supply, precision analog-to-digital converters (ADCs) and digital-to-analog converters (DACs). In addition, the input range that includes V– allows designers to simplify power management and take advantage of the single-supply, low-noise JFET architecture.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00