See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA1641AQDGKRQ1


Automotive Sound-Plus High-Performance, JFET-Input Audio Op Amps

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.61
10 - 24 $ 2.35
25 - 99 $ 2.21
100 - 249 $ 1.92
250 - 499 $ 1.80
500 - 749 $ 1.55
750 - 999 $ 1.32
1000 - 9999 $ 1.12

Adjust your quantity during checkout

Texas Instruments OPA1641AQDGKRQ1

The OPA1641-Q1 (single) and OPA1642-Q1 (dual) series are JFET-input, ultra-low distortion, low-noise operational amplifiers (op amps) fully specified for audio applications.

The rail-to-rail output swing allows increased headroom, making these devices ideal for use in any audio circuit. Features include 5.1-nV/√Hz noise, low total harmonic distortion + noise (THD+N) (0.00005%), a low input bias current of 2 pA, and low quiescent current of 1.8 mA per channel.

These devices operate over a very wide supply voltage range of ±2.25 V to ±18 V. The OPA164x-Q1 series of operational amplifiers are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

The dual version features completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00