See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA1642AIDGKT


Sound-Plus High-Performance, JFET-Input Audio OpAmps

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.42
10 - 24 $ 3.08
25 - 99 $ 2.86
100 - 249 $ 2.51
250 - 499 $ 2.35
500 - 749 $ 2.00
750 - 999 $ 1.69
1000 - 9999 $ 1.61

Adjust your quantity during checkout

Texas Instruments OPA1642AIDGKT

The OPA1641 (single), OPA1642 (dual), and OPA1644 (quad) series are JFET-input, ultralow distortion, low-noise operational amplifiers fully specified for audio applications.

The OPA1641, OPA1642, and OPA1644 rail-to-rail output swing allows increased headroom, making these devices ideal for use in any audio circuit. Features include 5.1-nV/√Hz noise, low THD+N (0.00005%), a low input bias current of 2 pA, and low quiescent current of 1.8 mA per channel.

These devices operate over a very wide supply voltage range of ±2.25 V to ±18 V. The OPA1641, OPA1642, and OPA1644 series of operational amplifiers are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

The dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA1641, OPA1642, and OPA1644 are specified from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00