The OPA1641-Q1 (single) and OPA1642-Q1 (dual) series are JFET-input, ultra-low
distortion, low-noise operational amplifiers (op amps) fully specified for audio
applications.
The rail-to-rail output swing allows increased headroom, making these devices ideal for
use in any audio circuit. Features include 5.1-nV/√Hz noise, low total
harmonic distortion + noise (THD+N) (0.00005%), a low input bias current of 2 pA, and low quiescent
current of 1.8 mA per channel.
These devices operate over a very wide supply voltage range of ±2.25 V to ±18 V. The
OPA164x-Q1 series of operational amplifiers are unity-gain stable and provide excellent dynamic
behavior over a wide range of load conditions.
The dual version features completely independent circuitry for lowest crosstalk and
freedom from interactions between channels, even when overdriven or overloaded.
View datasheet View product folder