See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.24
10 - 24 $ 2.02
25 - 99 $ 1.88
100 - 249 $ 1.65
250 - 499 $ 1.55
500 - 749 $ 1.31
750 - 999 $ 1.11
1000 - 9999 $ 1.06
  View datasheet for OPA188AIDBVT View product folder for OPA188AIDBVT

Adjust your quantity during checkout

OPA188AIDBVT-Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

The OPA188 operational amplifier uses TI’s proprietary auto-zeroing techniques to provide low offset voltage (25-µV maximum) and near zero-drift over time and temperature. This miniature, high-precision, low-quiescent current amplifier offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range from 4 V to 36 V (±2 V to ±18 V).

The single version is available in the MicroSIZE SOT-23-5, MSOP-8, and SO-8 packages. All versions are specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00