See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA188AQDGKRQ1


Automotive-Qualified Precision, Low-Noise, RRO, 36V, Zero-Drift Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.57
10 - 24 $ 2.30
25 - 99 $ 2.14
100 - 249 $ 1.86
250 - 499 $ 1.72
500 - 749 $ 1.44
750 - 999 $ 1.19
1000 - 9999 $ 1.09

Adjust your quantity during checkout

Texas Instruments OPA188AQDGKRQ1

The OPAx188-Q1 operational amplifier family uses TI’s proprietary zero drift techniques to provide low offset voltage (25-µV maximum) and near zero-drift over time and temperature. This miniature, high-precision, low-quiescent current amplifier family offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range from 4 V to 36 V (±2 V to ±18 V).

The OPA188-Q1 and OPA2188-Q1 are both offered in VSSOP-8. The single-channel version
(OPA188-Q1) is fully specified from –40°C to +125°C, and the dual-channel version (OPA2188-Q1) is fully specified from –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00