See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.66
10 - 24 $ 2.39
25 - 99 $ 2.22
100 - 249 $ 1.93
250 - 499 $ 1.78
500 - 749 $ 1.50
750 - 999 $ 1.23
1000 - 9999 $ 1.13
  View datasheet for OPA191IDBVR View product folder for OPA191IDBVR

Adjust your quantity during checkout

OPA191IDBVR-Low-Power, Precision, 36-V, e-trim CMOS Amplifier

The OPAx191 family (OPA191, OPA2191, OPA4191) is a new generation of 36-V, e-trim operational amplifiers.

These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset voltage (±5 µV, typ), low offset drift (±0.2 µV/°C, typ), and 2-MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (5 V/µs) make the OPAx191 a robust, high-performance operational amplifier for high-voltage industrial applications.

The opax191 family of op amps is available in standard packages and is specified from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00