See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA202IDR


Precision, Low-Power, Low-Noise, Heavy Capacitive Drive, 36-V Op Amp with SuperBeta Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.32
10 - 24 $ 1.18
25 - 99 $ 1.09
100 - 249 $ 0.93
250 - 499 $ 0.86
500 - 749 $ 0.70
750 - 999 $ 0.56
1000 - 9999 $ 0.50

Adjust your quantity during checkout

Texas Instruments OPA202IDR

The OPAx202 series is built on TI’s industry-leading precision super-β complementary bipolar semiconductor process which offers ultra-low flicker noise, low offset voltage, low offset voltage temperature drift, and excellent linearity with common-mode and power supply variation. The series offers an exceptional combination of DC precision, heavy capacitive load drive, and protection against external EMI, thermal, and short-circuit events.

Supply current is 580 µA at ±18 V. The OPAx202 series does not exhibit phase inversion, and the series is stable with high capacitive loads. The OPAx202 series is fully specified with a temperature range from –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00