See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 19.58
10 - 24 $ 18.21
25 - 99 $ 17.57
100 - 249 $ 15.35
250 - 499 $ 14.61
500 - 749 $ 13.44
750 - 999 $ 11.96
1000 - 9999 $ 11.96
  View datasheet for OPA2107AP View product folder for OPA2107AP

Adjust your quantity during checkout

OPA2107AP-Precision Dual Difet® Operational Amplifier

The OPA2107 dual operational amplifier provides precision Difet performance with the cost and space savings of a dual op amp. It is useful in a wide range of precision and low-noise analog circuitry and can be used to upgrade the performance of designs currently using BIFET® type amplifiers.

The OPA2107 is fabricated on a proprietary dielectrically isolated (Difet) process. This holds input bias currents to very low levels without sacrificing other important parameters, such as input offset voltage, drift and noise. Laser-trimmed input circuitry yields excellent dc performance. Superior dynamic performance is achieved, yet quiescent current is held to under 2.5mA per amplifier. The OPA2107 is unity-gain stable.

The OPA2107 is available in DIP-8 and SO-8 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00