See datasheet for actual packaging/pinout drawings

Package | PIN:

DRG | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.23
10 - 24 $ 8.58
25 - 99 $ 8.28
100 - 249 $ 7.23
250 - 499 $ 6.88
500 - 749 $ 6.34
750 - 999 $ 5.69
1000 - 9999 $ 5.67
  View datasheet for OPA211IDRGT View product folder for OPA211IDRGT

Adjust your quantity during checkout

OPA211IDRGT-1.1nV/rtHz Noise, Low-Power, Precision Operational Amplifier

The OPA2x11 series of precision operational amplifiers achieves very low 1.1-nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high-speed, and wide output swing of the OPA2x11 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPA2x11 series of operational amplifiers provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This ac performance, combined with only 125 µV of offset and 0.35 µV/°C of drift over temperature, makes the OPA2x11 series suitable for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPA2x11 series is specified over a wide dual-power supply range of ±2.25 to ±18 V, or for single-supply operation from 4.5 to 36 V.

The OPA211 is available in the small SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8 packages. A dual version (OPA2211) is available in a SON-8 (3 mm × 3 mm) or an SO-8 PowerPAD™ package. This series of operational amplifiers is specified from TA = –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00