See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA2141AIDGKT


10MHz, Single Supply, Low Noise, JFET Precision Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.49
10 - 24 $ 3.13
25 - 99 $ 2.95
100 - 249 $ 2.57
250 - 499 $ 2.40
500 - 749 $ 2.07
750 - 999 $ 1.76
1000 - 9999 $ 1.50

Adjust your quantity during checkout

Texas Instruments OPA2141AIDGKT

The OPA141, OPA2141, and OPA4141 amplifier family is a series of low-power JFET input amplifiers that feature good drift and low input bias current. The rail-to-rail output swing and input range that includes V– allow designers to take advantage of the low-noise characteristics of JFET amplifiers while also interfacing to modern, single-supply, precision analog-to-digital converters (ADCs) and digital-to-analog converters (DACs).

The OPA141 achieves 10MHz unity-gain bandwidth and 20V/µs slew rate while consuming only 1.8mA (typ) of quiescent current. It runs on a single 4.5 to 36V supply or dual ±2.25V to ±18V supplies.

All versions are fully specified from –40°C to +125°C for use in the most challenging environments. The OPA141 (single) and OPA2141 (dual) versions are available in both MSOP-8 and SO-8 packages; the OPA4141 (quad) is available in the SO-14 and TSSOP-14 packages.

View datasheet
View product folder
Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00