See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.86
10 - 24 $ 2.58
25 - 99 $ 2.40
100 - 249 $ 2.10
250 - 499 $ 1.97
500 - 749 $ 1.68
750 - 999 $ 1.41
1000 - 9999 $ 1.35
  View datasheet for OPA2187IDR View product folder for OPA2187IDR

Adjust your quantity during checkout

OPA2187IDR-1µV Vos, 0.005µV/°C, Rail-to-Rail Output, Low-Power 36V Zero-Drift Operational Amplifier

The OPAx187 series operational amplifiers use auto-zeroing techniques to simultaneously provide low-offset voltage (1 µV), and near zero drift over time and temperature. These miniature, high-precision, low-quiescent current amplifiers offer high-input impedance and rail-to-rail output swing within 5 mV of the rails into high-impedance loads. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4.5 V to 36 V (±2.25 V to ±18 V).

The single version of the OPAx187 device is available in Microsize 8-pin VSSOP, 5-pin SOT-23, and 8-pin SOIC packages. The dual version is offered in 8-pin VSSOP and 8-pin SOIC packages. The quad version is offered in 14-pin SOIC, 14-pin TSSOP, and 16-pin WQFN packages. All versions are specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00