See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA2192IDR


36-V, Precision, RRIO, Low Offset Voltage, Low Input Bias Current Op Amp With e-trim

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.37
10 - 24 $ 3.03
25 - 99 $ 2.83
100 - 249 $ 2.54
250 - 499 $ 2.37
500 - 749 $ 2.06
750 - 999 $ 1.79
1000 - 9999 $ 1.75

Adjust your quantity during checkout

Texas Instruments OPA2192IDR

The OPAx192 family (OPA192, OPA2192, and OPA4192) is a new generation of 36-V, e-trim operational amplifiers.

These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±5 µV, typ), low offset drift (±0.2 µV/°C, typ), and 10-MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPA192 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPA192 family of op amps is available in standard packages and is specified from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00