See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA2196IDGKR


36V, Low Power, All-Purpose Amplifier with MUX-Friendly Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.26
10 - 24 $ 2.04
25 - 99 $ 1.83
100 - 249 $ 1.64
250 - 499 $ 1.48
500 - 749 $ 1.23
750 - 999 $ 1.02
1000 - 9999 $ 0.83

Adjust your quantity during checkout

Texas Instruments OPA2196IDGKR

The OPAx196 family (OPA196, OPA2196, and OPA4196) is a new generation of 36-V, rail-to-rail e-trim™ operational amplifiers (op amps).

These devices offer very low offset voltage (±25 µV, typical), drift (±0.5 µV/°C, typical), and low bias current (±5 pA, typical) combined with very low quiescent current (140 µA/channel, typical) across the entire output range.

Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), and high capacitive load drive of up to 1 nF make the OPAx196 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPAx196 family of op amps is available in standard packages and is specified from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00