See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.78
10 - 24 $ 1.59
25 - 99 $ 1.48
100 - 249 $ 1.29
250 - 499 $ 1.19
500 - 749 $ 1.00
750 - 999 $ 0.82
1000 - 9999 $ 0.75
  View datasheet for OPA2317IDGKR View product folder for OPA2317IDGKR

Adjust your quantity during checkout

OPA2317IDGKR-Dual, Low Offset, Rail-to-Rail I/O Operational Amplifier

The OPA317 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers that use a proprietary autocalibration technique to simultaneously provide low offset voltage (90 µV maximum) and near-zero drift over time and temperature at only 35 µA (maximum) of quiescent current.

The OPA317 family features rail-to-rail input and output in addition to near flat 1/f noise, making this amplifier ideal for many applications, and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (\xC2±0.9 V) and up to 5.5 V (±2.75 V).

The OPA317 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The OPA2317 (dual version) is offered in the VSSOP-8 and SOIC-8 packages. The OPA4317 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00