See datasheet for actual packaging/pinout drawings

Package | PIN:

HKJ | 8

Temp:

S (-55 to 210)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 79.85
10 - 24 $ 74.66
25 - 99 $ 72.29
100 - 249 $ 64.26
250 - 499 $ 63.79
500 - 749 $ 60.01
750 - 999 $ 53.87
1000 - 9999 $ 53.87
  View datasheet for OPA2333SHKJ View product folder for OPA2333SHKJ

Adjust your quantity during checkout

OPA2333SHKJ-High Temperature 1.8-V Micropower CMOS Operational Amplifier Zero-Drift Series

The OPA2333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage and near-zero drift over time and temperature(1). These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 150 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.

The OPA2333 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00