See datasheet for actual packaging/pinout drawings


Package | PIN:

DGS | 10


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


2.5V, 200MHz GBW, CMOS Dual Op Amp With Shutdown

TI Store Price:

1 - 9 $ 3.38
10 - 24 $ 3.04
25 - 99 $ 2.86
100 - 249 $ 2.49
250 - 499 $ 2.32
500 - 749 $ 2.00
750 - 999 $ 1.71
1000 - 9999 $ 1.45

Adjust your quantity during checkout

Texas Instruments OPA2355DGSA/250

The OPA355 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPA355 is unity-gain stable and can drive large output currents. In addition, the OPA355 has a digital shutdown (Enable) function. This feature provides power savings during idle periods and places the output in a high-impedance state to support output multiplexing. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel.

The OPA355 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPA355 extends 100mV below ground and up to 1.5V from V+. The output swing is within 100mV of the rails, supporting wide dynamic range.

The OPA355 series is available in single (SOT23-6 and SO-8), dual (MSOP-10), and triple (TSSOP-14 and SO-14) versions. Multichannel versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00