See datasheet for actual packaging/pinout drawings


Package | PIN:

DGK | 8


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


1.8V, High CMR, RRIO Op Amp

TI Store Price:

1 - 9 $ 2.88
10 - 24 $ 2.59
25 - 99 $ 2.44
100 - 249 $ 2.12
250 - 499 $ 1.98
500 - 749 $ 1.71
750 - 999 $ 1.46
1000 - 9999 $ 1.24

Adjust your quantity during checkout

Texas Instruments OPA2364AIDGKT

The OPA363 and OPA364 families are high-performance, CMOS operational amplifiers optimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers are designed to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V
(±2.75 V). Applications include sensor amplification and signal conditioning in battery-powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated with traditional complimentary input stages. This feature results in excellent performance for driving analog-to-digital (A/D) converters without degradation of differential linearity and THD. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA363 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The single version is available in the MicroSize 5-pin SOT-23 (6-pin SOT-23 for shutdown) and 8-pin SOIC. The dual version is available in 8-pin VSSOP, 10-pin VSSOP, 16-pin UQFN, and 8-pin SOIC packages. Quad packages are available in 14-pin TSSOP and 14-pin SOIC packages. All versions are specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00