See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.07
10 - 24 $ 1.86
25 - 99 $ 1.73
100 - 249 $ 1.50
250 - 499 $ 1.39
500 - 749 $ 1.16
750 - 999 $ 0.96
1000 - 9999 $ 0.88
  View datasheet for OPA2374AID View product folder for OPA2374AID

Adjust your quantity during checkout

OPA2374AID-Dual 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier

The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5 MHz) and slew rate (5 V/µs). The input range extends 200 mV beyond the rails and the output range is within 25 mV of the rails. The speed-power ratio and small size make them ideal for portable and battery-powered applications.

The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of 2.7 V to 5.5 V, with operation from 2.3 V to 5.5 V. All models are specified for –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00