See datasheet for actual packaging/pinout drawings

Package | PIN:

LMF | 8

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 252.23
10 - 24 $ 238.22
25 - 99 $ 232.21
100 - 249 $ 228.21
250 - 499 $ 216.20
500 - 749 $ 210.19
750 - 999 $ 206.19
1000 - 9999 $ 206.19
  View datasheet for OPA2541AM View product folder for OPA2541AM

Adjust your quantity during checkout

OPA2541AM-Dual High Power Operational Amplifier

The OPA2541 is a dual power operational amplifier capable of operation from power supplies up to ±40V and output currents of 5A continuous. With two monolithic power amplifiers in a single package it provides unequaled functional density.

The industry-standard 8-pin TO-3 package is isolated from all internal circuitry allowing it to be mounted directly to a heat sink without insulators which degrade thermal performance. Internal circuitry limits output current to approximately 6A.

The OPA2541 is available in both industrial and military temperature range versions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00