See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KV | 11

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA2544T


High-Voltage, High-Current Dual Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 21.98
10 - 24 $ 20.43
25 - 99 $ 19.72
100 - 249 $ 17.23
250 - 499 $ 16.39
500 - 749 $ 15.09
750 - 999 $ 13.42
1000 - 9999 $ 13.42

Adjust your quantity during checkout

Texas Instruments OPA2544T

The OPA2544 is a dual high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. It provides 2A output current and power supply voltage range extends to ±35V.

The OPA2544 integrates two high performance FET op amps with high power output stages on a single monolithic chip. Internal current limit and thermal shutdown protect the amplifier and load from damage.

The OPA2544 is available in a hermetic 8-pin metal TO-3, and 11-lead plastic packages. Models are available in -40°C to +85°C, and -55°C to +125°C temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00