See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.88
10 - 24 $ 4.39
25 - 99 $ 4.10
100 - 249 $ 3.68
250 - 499 $ 3.43
500 - 749 $ 2.99
750 - 999 $ 2.59
1000 - 9999 $ 2.53
  View datasheet for OPA2614ID View product folder for OPA2614ID

Adjust your quantity during checkout

OPA2614ID-Dual, High Gain Bandwidth, High Output Current, Operational Amplifier with Current Limit

The OPA2614 offers very low 1.8nVHz input noise in a wideband, high gain bandwidth, voltage-feedback architecture. Intended for xDSL driver applications, the OPA2614 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a twisted-pair line. Harmonic distortion for a 2VPP differential output operating from +5V to +12V supplies is ≤ –80dBc through 1MHz input frequencies. Operating on a low 6.0mA/ch supply current, the OPA2614 can satisfy most xDSL driver requirements over a wide range of possible supply voltage–from a single +5 condition, to ±5V, on up to a single +12V design.

General-purpose applications on a single +5V supply will benefit from the high input and output voltage swing available on this reduced supply voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00