See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.18
10 - 24 $ 2.86
25 - 99 $ 2.67
100 - 249 $ 2.34
250 - 499 $ 2.19
500 - 749 $ 1.86
750 - 999 $ 1.57
1000 - 9999 $ 1.50
  View datasheet for OPA2625IDGSR View product folder for OPA2625IDGSR

Adjust your quantity during checkout

OPA2625IDGSR-High-Bandwidth, High-Precision, Low THD+N, 16-Bit and 18-Bit ADC Drivers

The OPAx625 family of operational amplifiers are excellent 16-bit and 18-bit, SAR ADC drivers that are high precision with low THD and noise allow for a unique power-scalable solution. This family of devices is fully characterized and specified with a 16-bit settling time of 280 ns that enables a true 16-bit effective number of bits (ENOB). Along with a high dc precision of only 100 µV offset voltage, a wide gain-bandwidth product of 120 MHz, a low wideband noise of 2.5 nV/√Hz, this family is optimized for driving high-throughput, high-resolution SAR ADCs, such as the ADS88xx family of SAR ADCs.

The OPAx625 features two operating modes: high-drive and low-power. In the innovative low-power mode, the OPAx625 tracks the input signal allowing the OPAx625 to transition from low-power mode to high-drive mode at 16-bit ENOB within 170 ns.

The OPAx625 family is available in 6-pin SOT and 10-pin VSSOP packages and is specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00