See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.86
10 - 24 $ 2.58
25 - 99 $ 2.40
100 - 249 $ 2.10
250 - 499 $ 1.97
500 - 749 $ 1.68
750 - 999 $ 1.41
1000 - 9999 $ 1.35
  View datasheet for OPA2626IDGKR View product folder for OPA2626IDGKR

Adjust your quantity during checkout

OPA2626IDGKR-High-Bandwidth, High-Precision, Low THD+N, 16-Bit and 18-Bit ADC Drivers

The OPAx626 family of operational amplifiers are 16-bit and 18-bit, high-precision, SAR ADC drivers with low total harmonic distortion (THD) and noise. This family of precision op amps is fully characterized and specified with a 16-bit settling time of 280 ns that enables a true 16-bit effective number of bits (ENOB). With a high DC precision of only 100 µV offset voltage, a wide gain-bandwidth product of 120 MHz, and a low wideband noise of 2.5 nV/√Hz, this family is optimized for driving high-throughput, high-resolution SAR ADCs in applications such as the ADS88xx family of SAR ADCs.

The OPAx626 family is available in 5-pin SOT and 8-pin VSSOP packages and is specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00