The OPA835 and OPA2835 devices (OPAx835) are single and dual ultra-low-power,
rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifiers designed to
operate over a power supply range of 2.5-V to 5.5-V with a single supply, or ±1.25-V to ±2.75-V
with a dual supply. Consuming only 250 µA per channel and with a unity gain bandwidth of 56 MHz,
these amplifiers set an industry-leading performance-to-power ratio for rail-to-rail
amplifiers.
For battery-powered, portable applications where power is of key importance, the low
power consumption and high-frequency performance of the OPA835 and OPA2835 devices offers
performance versus power that is not attainable in other devices. Coupled with a power-savings mode
to reduce current to < 1.5 µA, these devices offer an attractive solution for high-frequency
amplifiers in battery-powered applications.
The OPA835 RUN package option includes integrated gain-setting resistors for the
smallest possible footprint on a printed-circuit-board (approximately 2.00 mm × 2.00 mm). By adding
circuit traces on the PCB, gains of +1, –1, –1.33, +2, +2.33, –3, +4, –4, +5, –5.33, +6.33, –7, +8 and inverting attenuations of –0.1429, –0.1875, –0.25, –0.33, –0.75 can be achieved.
The OPA835 and OPA2835 devices are characterized for operation over the extended
industrial temperature range of –40°C to +125°C.
View datasheet View product folder