OPA2836IDGSEVM OPA2836 Evaluation Module for VSSOP/MSOP Package angled board image

OPA2836IDGSEVM

OPA2836 Evaluation Module for VSSOP/MSOP Package

Pricing

Qty Price
+

Features for the OPA2836IDGSEVM

  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 2 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
  • Description for the OPA2836IDGSEVM

    The OPA2836IDGSEVM is an evaluation module for the dual, OPA2836 in the DGS (10-lead VSSOP (MSOP)) package.

    The OPA2836IDGSEVM is designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.

    Pricing

    Qty Price
    +