See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA2836QDGKRQ1


Automotive, Dual, Very Low Power, Rail to Rail output, VFB Op Amp

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.76
10 - 24 $ 3.38
25 - 99 $ 3.15
100 - 249 $ 2.76
250 - 499 $ 2.59
500 - 749 $ 2.20
750 - 999 $ 1.85
1000 - 9999 $ 1.77

Adjust your quantity during checkout

Texas Instruments OPA2836QDGKRQ1

The OPA2836-Q1 device is a dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback operational amplifier designed to operate over a power-supply range of 2.5 V to 5.5 V (single supply), or ±1.25 V to ±2.75 V (dual supply). Consuming only 1 mA per channel with a unity-gain bandwidth of 205 MHz, this amplifier sets an industry-leading, power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is a key importance, the low-power consumption and high-frequency performance of the OPA2836-Q1 offers designers performance-versus-power that is not attainable in other devices.

The OPA2836-Q1 is characterized for operation over the extended industrial temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00