See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA317QDBVRQ1


Automotive-Qualified Operational Amplifier with Low-Offset, RRIO, and Low Current Consumption

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.71
10 - 24 $ 1.55
25 - 99 $ 1.38
100 - 249 $ 1.24
250 - 499 $ 1.12
500 - 749 $ 0.93
750 - 999 $ 0.77
1000 - 9999 $ 0.65

Adjust your quantity during checkout

Texas Instruments OPA317QDBVRQ1

The OPA317-Q1 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers that use a proprietary autocalibration technique to simultaneously provide low offset voltage (90 µV maximum) and near-zero drift over time and temperature at only 35 µA (maximum) of quiescent current.

The OPA317-Q1 family features rail-to-rail input and output in addition to near flat 1/f noise, making this amplifier ideal for many applications, and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).

The OPA317-Q1 (single version) is available in the SOT23-5 package. The OPA2317-Q1 (dual version) is offered in the VSSOP-8 package. The OPA4317-Q1 is offered in the TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00