See datasheet for actual packaging/pinout drawings


Package | PIN:

DBV | 6


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


20MHz Low-Noise 1.8V RRIO CMOS Operational Amplifier With Shutdown

TI Store Price:

1 - 9 $ 1.70
10 - 24 $ 1.46
25 - 99 $ 1.44
100 - 249 $ 1.17
250 - 499 $ 1.15
500 - 749 $ 0.96
750 - 999 $ 0.80
1000 - 9999 $ 0.66

Adjust your quantity during checkout

Texas Instruments OPA322SAIDBVR

The OPAx322x series consists of single, dual, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range of 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322x family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322x series is also excellent for consumer audio applications, particularly for single-supply systems.

The OPAx322S models include a shutdown mode that allow the amplifiers to be switched from normal operation to a standby current that is typically less than 0.1 µA.

The OPA322 (single version) is available in 5-pin SOT-23 and 6-pin SOT-23, while the OPA2322 (dual version) is offered in 8-pin VSSOP, 10-pin VSSOP, 8-pin SOIC, and 8-pin SON packages. The quad version OPA4322 comes in 14-pin TSSOP and 16-pin TSSOP packages. All versions are specified for operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00