See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.72
10 - 24 $ 4.25
25 - 99 $ 3.97
100 - 249 $ 3.56
250 - 499 $ 3.32
500 - 749 $ 2.89
750 - 999 $ 2.50
1000 - 9999 $ 2.45
  View datasheet for OPA336MDBVREP View product folder for OPA336MDBVREP

Adjust your quantity during checkout

OPA336MDBVREP-Enhanced Product Single-Supply, Micropower Cmos Operational Amplifiers Microamplifier(Tm)

The OPA336 micro-power CMOS operational amplifier (MicroAmplifier™ series) is designed for battery-powered applications. The device operates on a single supply, with operation as low as 2.1 V. The output is rail to rail and swings to within 3 mV of the supplies with a 100-k load. The common-mode range extends to the negative supply — ideal for single-supply applications.

In addition to small size and low quiescent current (23 µA/amplifier), the OPA336 features low offset voltage (500 µV typical), low input bias current (1 pA), and high open-loop gain (115 dB).

The device is packaged in the tiny DBV (SOT23-5) surface-mount package. It operates from -55°C to 125°C. A macromodel is available for download (at www.ti.com) for design analysis.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00