See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA354AIDDA


250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.99
10 - 24 $ 1.78
25 - 99 $ 1.66
100 - 249 $ 1.44
250 - 499 $ 1.33
500 - 749 $ 1.12
750 - 999 $ 0.92
1000 - 9999 $ 0.84

Adjust your quantity during checkout

Texas Instruments OPA354AIDDA

The OPA354 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°\xB0. Quiescent current is only 4.9 mA per channel.

The OPA354 series op amps are optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.

For applications requiring the full 100-mA continuous output current, single and dual 8-pin HSOP PowerPAD versions are available.

The single version (OPA354) is available in the tiny 5-pin SOT-23 and 8-pin HSOP PowerPAD packages. The dual version (OPA2354) comes in the miniature 8-pin VSSOP and 8-pin HSOP PowerPAD packages. The quad version (OPA4354) is offered in 14-pin TSSOP and 14-pin SOIC packages.

Multichannel version feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to 125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00