See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA355QDBVRQ1


Automotive 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.29
10 - 24 $ 2.05
25 - 99 $ 1.90
100 - 249 $ 1.66
250 - 499 $ 1.53
500 - 749 $ 1.28
750 - 999 $ 1.05
1000 - 9999 $ 0.97

Adjust your quantity during checkout

Texas Instruments OPA355QDBVRQ1

The OPA355-Q1 device is a high-speed, voltage-feedback CMOS operational amplifier designed for applications requiring wide bandwidth. The OPA355-Q1 device is unity-gain stable and can drive large output currents. In addition, the OPA355-Q1 device has a digital shutdown (enable) function. This feature provides power saving during idle periods and places the output in a high-impedance state to support output multiplexing. The differential gain is 0.02% and the differential phase is 0.05°. The quiescent current is 8.3 mA per channel.

The OPA355-Q1 device is optimized for operation on single supply or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA355-Q1 device extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.

The OPA355-Q1 device is available in a single SOT23-6 package and is specified over the extended –40°C to 125°C range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00