See datasheet for actual packaging/pinout drawings


Package | PIN:

DCK | 6


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70

TI Store Price:

1 - 9 $ 1.18
10 - 24 $ 1.02
25 - 99 $ 0.98
100 - 249 $ 0.75
250 - 499 $ 0.74
500 - 749 $ 0.62
750 - 999 $ 0.50
1000 - 9999 $ 0.40

Adjust your quantity during checkout

Texas Instruments OPA360AIDCKT

The OPA360 high-speed amplifier is optimized for 3V portable video applications. It has been specifically designed to be compatible with digital-to-analog converters (DACs) embedded in video processors, such as Texas Instruments’ family of Digital Media Processors and others. The input common-mode range includes GND, which allows the Video-DAC to be DC-coupled to the OPA360.

The output swings within 25mV of GND and 300mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA360 is ideally suited for DC-coupling to the video load. If AC-coupling is preferred, the OPA360 offers a sag-correction feature that significantly reduces the size of the output coupling capacitor.

The OPA360 has been optimized for space-sensitive applications by integrating sag-correction, internal gain setting resistors (G = 2), and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 5µA, dramatically reducing power consumption and prolonging battery life.

The OPA360 is available in the tiny 2mm x 2.1mm SC70-6 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00