See datasheet for actual packaging/pinout drawings


Package | PIN:

DBQ | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Triple Wideband Current Feedback Operational Amplifier with Disable

TI Store Price:

1 - 9 $ 10.41
10 - 24 $ 9.39
25 - 99 $ 8.62
100 - 249 $ 7.73
250 - 499 $ 7.14
500 - 749 $ 6.29
750 - 999 $ 5.57
1000 - 9999 $ 4.83

Adjust your quantity during checkout

Texas Instruments OPA3691IDBQT

The OPA3691 sets a new level of performance for broadband, triple current-feedback op amps. Operating on a very low 5.1mA/ch supply current, the OPA3691 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers a high output current with minimal voltage headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA3691 can deliver a 1V to 4V output swing with over 120mA drive current and 150MHz bandwidth. This combination of features makes the OPA3691 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The OPA3691‘s low 5.1mA/ch supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3691 supply current drops to less than 150µA/ch while the output goes into a high impedance state. This feature may be used for power savings.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00