See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.45
10 - 24 $ 1.29
25 - 99 $ 1.20
100 - 249 $ 1.05
250 - 499 $ 0.97
500 - 749 $ 0.81
750 - 999 $ 0.67
1000 - 9999 $ 0.61
  View datasheet for OPA375IDCKR View product folder for OPA375IDCKR

Adjust your quantity during checkout

OPA375IDCKR-OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier

The OPA375 operational amplifier (op amp) is a general-purpose CMOS op amp that provides low noise of 3.7 nV/√Hz. low offset of 500µV (maximum) and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the OPA375 device attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the OPA375 supports applications with high source impedance.

The robust design of the OPA375 provides ease-of-use to the circuit designer due to the unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (1-kV HBM). Additionally, the resistive open-loop output impedance allows for easy stabilization with much higher capacitive loads.

This op amp is optimized for low-voltage operation as low as 2.25 V (±1.125 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

The single-channel OPA375 is available in a small-size SC70-5 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00