See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.02
10 - 24 $ 7.21
25 - 99 $ 6.73
100 - 249 $ 6.04
250 - 499 $ 5.64
500 - 749 $ 4.90
750 - 999 $ 4.25
1000 - 9999 $ 4.16
  View datasheet for OPA4131NA View product folder for OPA4131NA

Adjust your quantity during checkout

OPA4131NA-General Purpose FET-Input Operational Amplifiers

The OPA131 series of FET-input op amps provides high performance at low cost. Single, dual, and quad versions in industry-standard pinouts allow cost-effective design options.

The OPA131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.

Single, dual, and quad versions are available in DIP and SO packages. Performance grades include commercial and industrial temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00