See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.91
10 - 24 $ 2.61
25 - 99 $ 2.42
100 - 249 $ 2.11
250 - 499 $ 1.95
500 - 749 $ 1.63
750 - 999 $ 1.34
1000 - 9999 $ 1.23
  View datasheet for OPA4171AQDRQ1 View product folder for OPA4171AQDRQ1

Adjust your quantity during checkout

OPA4171AQDRQ1-Automotive Catalog 36V, Low Power, RRO, General Purpose Operational Amplifier

The OPA171-Q1 family of devices is a 36-V, single-supply, low-noise operational amplifier (op amp) with the ability to operate on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). This device is available in micro-packages and offers low offset, drift, and bandwidth with low quiescent current. The single, dual, and quad versions all have identical specifications for maximum design flexibility.

For all available packages, see the orderable addendum at the end of the datasheet.

All trademarks are the property of their respective owners.

Description

Unlike most op amps, which are specified at only one supply voltage, the OPAx171-Q1 family of devices is specified from 2.7 to 36 V. Input signals beyond the supply rails do not cause phase reversal. The OPAx171-Q1 family of devices is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. The device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.

The OPAx171-Q1 op amp is specified from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00