See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.07
10 - 24 $ 3.67
25 - 99 $ 3.41
100 - 249 $ 2.99
250 - 499 $ 2.81
500 - 749 $ 2.38
750 - 999 $ 2.01
1000 - 9999 $ 1.92
  View datasheet for OPA4180IPW View product folder for OPA4180IPW

Adjust your quantity during checkout

OPA4180IPW-0.1 uV/C Drift, Quad, Low Noise, Rail-to-Rail, 36V Zero Drift Op Amp

The OPA180, OPA2180 and OPA4180 operational amplifiers (op amps) use TI’s proprietary zero-drift techniques to simultaneously provide low offset voltage (75 µV), and near zero-drift over time and temperature. These miniature, high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail output swing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- or dual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.

The dual-channel version is offered in VSSOP-8 packages and SOIC-8 packages. The quad-channel version is offered in SOIC-14 and TSSOP-14 packages. The single and quad package offerings (OPA180 and OPA4180) are specified from –40°C to +125°C, and the dual package (OPA2180) is specified from –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00