See datasheet for actual packaging/pinout drawings


Package | PIN:

DBQ | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier™ Series

TI Store Price:

1 - 9 $ 4.93
10 - 24 $ 4.45
25 - 99 $ 4.09
100 - 249 $ 3.66
250 - 499 $ 3.38
500 - 749 $ 2.98
750 - 999 $ 2.64
1000 - 9999 $ 2.29

Adjust your quantity during checkout

Texas Instruments OPA4336EA/250

OPA336 series microPower CMOS operational amplifiers are designed for battery-powered applications. They operate on a single supply with operation as low as 2.1V. The output is rail-to-rail and swings to within 3mV of the supplies with a 100k load. The common-mode range extends to the negative supply—ideal for single-supply applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

In addition to small size and low quiescent current (20µA/amplifier), they feature low offset voltage (125µV max), low input bias current (1pA), and high open-loop gain (115dB). Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

OPA336 packages are the tiny SOT23-5 surface mount and SO-8 surface-mount. OPA2336 comes in the miniature MSOP-8 surface-mount, SO-8 surface-mount, and DIP-8 packages. The OPA4336 packages is the space-saving SSOP-16 surface-mount.

All are specified from –40°C to +85°C and operate from –55°C to +125°C. A macromodel is available for download (at for design analysis.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00