See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA4342UA


Low Cost, Low Power, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.69
10 - 24 $ 2.43
25 - 99 $ 2.26
100 - 249 $ 1.98
250 - 499 $ 1.86
500 - 749 $ 1.58
750 - 999 $ 1.33
1000 - 9999 $ 1.27

Adjust your quantity during checkout

Texas Instruments OPA4342UA

The OPA342 series rail-to-rail CMOS operational amplifiers are designed for low-cost, low-power, miniature applications. They are optimized to operate on a single supply as low as 2.5V with an input common-mode voltage range that extends 300mV beyond the supplies.

Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital Converters (ADC). They are also well suited for general-purpose and audio applications and providing I/V conversion at the output of Digital-to-Analog Converters (DAC). Single, dual, and quad versions have identical specs for design flexibility.

The OPA342 series offers excellent dynamic response with a quiescent current of only 250uA max. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00