See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 14


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series

TI Store Price:

1 - 9 $ 5.18
10 - 24 $ 4.65
25 - 99 $ 4.38
100 - 249 $ 3.81
250 - 499 $ 3.56
500 - 749 $ 3.07
750 - 999 $ 2.62
1000 - 9999 $ 2.22

Adjust your quantity during checkout

Texas Instruments OPA4343UA

OPA343 series rail-to-rail CMOS operational amplifiers are designed for low-cost, miniature applications. They are optimized for low-voltage, single-supply operation. Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital (A/D) converters. They are also well suited for general-purpose and audio applications as well as providing I/V conversion at the output of Digital-to-Analog (D/A) converters. Single, dual, and quad versions have identical specifications for design flexibility.

The OPA343 series operates on a single supply as low as 2.5V, and input common-mode voltage range extends 500mV beyond the supply rails. Output voltage swings to within 1mV of the supply rails with a 100k load. They offer excellent dynamic response (BW = 5.5MHz, SR = 6V/us), yet quiescent current is only 850uA. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA343) packages are the tiny SOT-23-5 surface mount and SO-8 surface mount. The dual (OPA2343) comes in the miniature MSOP-8 surface mount and SO-8 surface mount. The quad (OPA4343) packages are the space-saving SSOP-16 surface mount, SO-14 surface mount, and TSSOP-14 surface mount. All are specified from \x9640°C to +85°C and operate from \x9655°C to +125°C. A SPICE macromodel is available for design analysis. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00